Download document () of 20

N484-2M12-LC12

40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex

General Specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N484-2M12-LC12
UPC
037332187185
Product Length/Depth
4.7 in
Product Height
1.2 in
Product Width
3.5 in
Product Weight
0.55 lb
Compliances
RoHS
REACH

Product specifications

Color
Black
Package Contents
N484-2M12-LC12 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO to (x12) LC Duplex
Quick Start Guide
System Requirements
12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
Cassette designed specifically for use with N820-, N821-, N844- and N845-Series cables
Guaranteed compatibility when used with recommended cabling
Product Highlights
Cassette designed specifically for use with cables, such as the N820-, N821-, N844- and N845-Series cables
Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
Internal OM4 wiring
Guaranteed compatibility when used with recommended cabling
Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
40Gb to 10Gb Breakout Cassette, with (x12) LC connections to (x2) 12-Fiber MTP/MPO connections ( Male w/Pins )
12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
SideA Connector1
12F MTP/MPO (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
Number Of Ports
12

Export product specification