Download document () of 20

NEXI-PICTO-L
Model code: NEXITECH LED PICTOGRAM LEFT ISO

Eaton Nexi Pictogram Left, ISO

List price €9.70

General Specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PICTO-L
EAN
3660191600587
Product Length/Depth
286.5 mm
Product Height
0.375 mm
Product Width
105 mm
Product Weight
0.015 kg
Certifications
CE
Model Code
NEXITECH LED PICTOGRAM LEFT ISO

Product specifications

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.375 mm
Double-sided
False
Direction
Left
Direction of the arrow
Left - ISO 7010
Product branding
Eaton
Compatibility
NexiLite
NexiTech

Export product specification