Download document () of 20

NEXI-PLEXL-DD

Eaton Nexi Panel 30m Down/Down, ISO Lite Unifor.

List price EUR38.34

General Specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PLEXL-DD
EAN
3660191600624
Product Length/Depth
292 mm
Product Height
181.5 mm
Product Width
111 mm
Product Weight
0.347 kg
Certifications
Not Applicable

Product specifications

Viewing distance
30 m
Model
Acrylic plate
Meaning pictogram
Escape route
Material thickness
4 mm
Double-sided
False
Direction
Other
Direction of the arrow
Other
Compatibility
NexiLite
NexiTech

Export product specification