Download document () of 20

NEXI-PLEXO-20-DD

Eaton Nexi Panel Opal 20m Down/Down, ISO High Unifor.

List price €51.05

General Specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
NEXI-PLEXO-20-DD
EAN
3660191614386
Product Length/Depth
291 mm
Product Height
128 mm
Product Width
23 mm
Product Weight
0.259 kg
Compliances
CE marking

Product specifications

Viewing distance
20 m
Model
Acrylic plate
Meaning pictogram
Escape route
Material thickness
5 mm
Double-sided
True
Direction
Downwards
Number of sides
Double sided
Product branding
Eaton
Compatibility
NexiLite
NexiTech

Export product specification