Download document () of 20

PV-3A10F85L

Eaton Bussmann series Fuse-link, high speed, 3 A, DC 1500 V, IEC 60269-6 type A, 10 x 85 mm, gPV, UL PV, UL, IEC

List price €16.71

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-3A10F85L
EAN
5027590506175
UPC
051712698368
Product Length/Depth
85 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
18.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
3 A
Interrupt rating
30 kAIC
Voltage rating
1500 Vdc
Watt losses
2.2 W

Physical details

Color
White
Fuse type
PV-A10F85L
Material
Fiberglass fuse

Compatible fuse holder

Suitable for
CHPV15L85 Fuse holder

Export product specification