Download document () of 20

PVML-7-2C-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 175W HID equivalent, No guard, Glass lens, 7000 lumens, 129 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 57W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-7-2C-UNV1
UPC
662276862067
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.75 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
175W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
7000
Wattage
57W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
129
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification