Download document () of 20

PVML-7-2TW-R3-G-UNV1-S890-S891

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, 175W HID equivalent, Wire guard, Diffused glass lens, 7000 lumens, 129 lm/W, Die cast alum, Wall mount, Type III, Quick-Clip, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 57W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-7-2TW-R3-G-UNV1-S890-S891
UPC
662276952515
Product Length/Depth
13.96 in
Product Height
11.31 in
Product Width
11.62 in
Product Weight
23.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
175W HID
Guard type
Wire
Lens material
Diffused Glass
Material
Die cast aluminum
Optical distribution
Type III
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
7000
Wattage
57W
Mounting Method
Wall
Frequency rating
50/60 Hz
Lumens per watt
129
Special features
Quick-Clip
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification