
Fuse accessory, Fuse-holder, low voltage, 32 A, AC 690 V, BS88/A2, 1P, BS, back stud connected, black, fuse-links TIA AAO H07-660
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS32P
|
EAN |
5027590506946
|
UPC |
051712392617
|
Product Length/Depth |
151 mm
|
Product Height |
103 mm
|
Product Width |
31 mm
|
Product Weight |
307.1 g
|
Compliances |
Contact factory
|
Amperage Rating |
32 A
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Model |
Red Spot
|
Connection |
Back stud connected
|
Number of poles |
Single-pole
|
Fuse type |
TIA
AAO |