
Eaton Bussmann series low voltage british standard fuse, 32A, AC 660 V, DC 460 V, V88/A2, 22 x 86 mm, gM, 32M50
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TIA32M50
|
EAN |
5027590514262
|
UPC |
051712484923
|
Product Length/Depth |
86 mm
|
Product Height |
23 mm
|
Product Width |
23 mm
|
Product Weight |
57.25 g
|
Compliances |
Not Applicable
|
Certifications |
IEC Rated
|
Amperage Rating |
50 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Suitable for |
CM32F Camaster fuse holder
RS32 Red spot fuse holder |
Fuse type |
TIA
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A2
|