Download document () of 20

UT06142G1PH

Male plug IP68/69K, 48 h salt spray; UT06142G1PH

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06142G1PH
Product Length/Depth
33 mm
Product Height
29.3 mm
Product Width
29.3 mm
Product Weight
24.4 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
40 A IEC
44 A UL
Fitted with:
Shielding
Layout with ground cavity
First mate last break capability
Environmental conditions
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
REACH
Fire & Smoke
Flammability rating UL94 V0
RoHS
Environmental resistance
Vibrations level 2g per NFF61030
Resistant against mineral oil
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against gasoline
Resistant against basic bath
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 30g, 18ms per NFF61030
Resistant against acid bath
Test current
40 A IEC
44 A UL
50 A CSA
Test voltage
600 V CSA
600 V UL
250 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1
Plating
Nickel
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Number of cavity #8 power
3
Salt spray
48 hour

Export product specification