Download document () of 20

UT07142G1SH6

Female jam nut receptacle IP68/69K, 48 h salt spray; UT07142G1SH6

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT07142G1SH6
Product Length/Depth
33.9 mm
Product Height
34.9 mm
Product Width
34.9 mm
Product Weight
44.5 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
44 A UL
40 A IEC
Fitted with:
Shielding
Layout with ground cavity
First mate last break capability
Environmental conditions
REACH
Fire & Smoke
Flammability rating UL94 V0
RoHS
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Environmental resistance
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against basic bath
Resistant against oil
Resistant against mineral oil
Vibrations level 2g per NFF61030
Resistant against gasoline
Resistant against acid bath
Shock resistance 30g, 18ms per NFF61030
Test current
44 A UL
50 A CSA
40 A IEC
Test voltage
600 V CSA
250 V IEC
600 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1
Plating
Nickel
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
3
Number of cavity #8 power
3
Nut material
Aluminium
Salt spray
48 hour

Export product specification