Download document () of 20

UT0S10JCS

Shielded short metal cable gland with strain relief nut, size 10; UT0S10JCS

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S10JCS

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
10
Cable diameter - max
6.5 mm
Cable diameter - min
4 mm

Export product specification