Download document () of 20

UT0W0106PH6

Male square flange receptacle IP68/69K, 96 h salt spray; UT0W0106PH6

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0W0106PH6
Product Length/Depth
33.2 mm
Product Height
23.8 mm
Product Width
23.8 mm
Product Weight
13.8 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
5 A UL
7 A IEC
Fitted with:
Shielding
Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Fire & Smoke
Environmental resistance
Resistant against acid bath
Resistant against mineral oil
Resistant against oil
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against gasoline
Resistant against basic bath
Test current
5 A UL
4 A CSA
7 A IEC
Test voltage
250 V CSA
250 V UL
80 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
6
Plating
Nickel
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
6
Number of cavity #20
6
Nut material
Aluminium
Salt spray
96 hour

Export product specification