Download document () of 20

UTG10LPGN

Metal right angle cable clamp with strain relief nut for UTG Series, size 10; UTG10LPGN

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG10LPGN

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
90°
Backshell type
Sealing Gland
Shell size
10
Cable diameter - max
13.5 mm
Cable diameter - min
5 mm

Export product specification