Download document () of 20

UTG1103PHVDE

Male free hanging receptacle, IP65; UTG1103PHVDE

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG1103PHVDE

Product specifications

Fitted with:
Layout with ground cavity
First mate last break capability
Last mate first break capability
Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
Not delivered, to be ordered separately
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP65
Insert material
Polyamide
Layout
3
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
3
Number of cavity #16
3
Salt spray
48 hour

Export product specification