Download document () of 20

UTG20AC

Plastic cable clamp with strain relief, size 20; UTG20AC

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG20AC

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
20
Cable diameter - max
21 mm
Cable diameter - min
5 mm

Export product specification