Download document () of 20

UTG62020PN

Male plug, IP65; UTG62020PN

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG62020PN
Product Length/Depth
35.5 mm
Product Height
43.9 mm
Product Width
43.9 mm
Product Weight
43 g

Product specifications

Fitted with:
Last mate first break capability
Layout with ground cavity
First mate last break capability
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
Not delivered, to be ordered separately
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP65
Insert material
Polyamide
Layout
20
Plating
Nickel
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
20
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
20
Number of cavity #16
20
Salt spray
48 hour

Export product specification