Download document () of 20

UTG20LPGN

Metal right angle cable clamp with strain relief nut for UTG Series, size 20; UTG20LPGN

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG20LPGN

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
90°
Backshell type
Sealing Gland
Shell size
20
Cable diameter - max
26 mm
Cable diameter - min
11 mm

Export product specification