Download document () of 20

VMVL-17-UNV1-M2

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 400W-600W HID equivalent, No guard, Heat and impact resistant glass lens, 17000 lumens, 121 lm/W, Die cast aluminum, No mounting module, Type V, 120-277 Vac, 108-250 Vdc, 140W

General Specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-17-UNV1-M2
UPC
662276975576
Product Length/Depth
14.17 in
Product Height
9.53 in
Product Width
14.17 in
Product Weight
22.3 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
400W-600W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Lumens
17000
Wattage
140W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
121
Voltage rating
120-277 Vac, 108-250 Vdc

Export product specification