Download document () of 20
Back-up Power UPS

Eaton 5E Gen2 UPS

The Eaton 5E Gen2 UPS combines proven high performance and quality with affordable pricing to offer cost-effective, reliable protection against power outages and bad power quality. Suitable for home use or for equipment in small business and professional environments, this latest version of our 5E line interactive UPS now also offers national outlets flexibility plus the convenience of permanently recharged batteries (even when off) and the ability to start without mains power (cold start). 

CE certification by the external TUV agency guarantees compliance with the latest international safety standards.

TOPOLOGY
Line Interactive
POWER RATING
700-2200 VA
FORM FACTOR
Tower/Desktop

Easy application connection and protection

A perfect fit for any local plug type thanks to national outlet formats. Eaton's 5E Gen2 UPS offers single-product simplicity in multiple residential and commercial environments, ensuring reliable backup power.

Greater tolerance of grid fluctuations

All kinds of influences can upset grid voltage at any time. Features double-boost line interactive topology (AVR) for wider input voltage window (under and overvoltage: 140 – 300 V) to save battery power in the event of power outage.

Silent operation for a better customer experience

A key consideration in residential settings to ensure peace of mind as noisy equipment can distract – as well as add to stress levels. Thanks to a fanless design on all models up to 1200 VA, the 5E Gen2 UPS guarantees silent operation while providing reliable backup power.

Designed to work together

Discover other Eaton products and accessories built to enhance this product.

Specifications

Catalogue Number

Description

Dimensions (mm), weight (kg)

5E700UIAU

Eaton 5E UPS 700VA/360W 2 x ANZ OUTLETS, no Fan

100 x 288 x 148, 4.3kg

5E900UIAU

Eaton 5E UPS 900VA/480W 2 x ANZ OUTLETS, no Fan

100 x 288 x 148, 5.3kg

5E1200UIAU

Eaton 5E UPS 1200VA/660W 3 x ANZ OUTLETS, no Fan

133 x 330 x 180, 8.3kg

5E1600UIAU

Eaton 5E UPS 1600VA/900W 3 x ANZ OUTLETS, Fan

133 x 330 x 180, 8.9kg

5E2200UIAU

Eaton 5E UPS 2200VA/1200W 3 x ANZ OUTLETS, Fan

133 x 330 x 180, 9.8kg

Download Links
X
Download Close