Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class CF CUBEFuses

The revolutionary BussmannTM series Low-PeakTM CUBEFuseTM delivers the smallest footprint compared to any Class CC, J or RK fuse solution — requiring up to 70% less space when combined with its unique fuse holder or UL® 98 Listed Compact Circuit Protector switch. Freeing up space is powerful. And the CUBEFuse does just that, while packing up to a 300 kA interrupting rating and enabling higher equipment short-circuit current rating (SCCR). Available from 1 to 400 amps.

Core features

  • Finger-safe fuse and holder system with the smallest footprint of any class fuse to provide substantial space savings and installation flexibility
  • Separate overload and short-circuit elements provide time delay for sizing of high inrush loads linked with Class J current limitation.
  • Selective coordination ratio of 2:1 (within Low-Peak fuse family) prevents electrical shut downs from extending beyond the failed circuit.

Benefits of Class CF fuses

Finger-safe, Class J electrical performance requires up to 70% less space

Low-Peak Upgrade Program

Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.
Specifications

Download the Eaton Bussmann Series Low Voltage Fuses Catalogue.

For information on Eaton’s range of products, please download the Power Distribution Product Guide for more details. 

 
 
Download Links
X
Download Close

Need product support?

Technical Support (Australia)
For technical support please visit:
http://www.eaton.com/au/en-gb/support/es-support.html
Technical Support (New Zealand)
For technical support please visit:
http://www.eaton.com/nz/en-gb/support/es-support.html