Eaton's Ampgard arc-resistant medium-voltage motor starters are designed to safely contain and redirect exhaust gases in the event of an arc flash incident. Built in an arc-resistant Type 2B enclosure for the strength needed to resist the forces of arc blasts up to 50kA. Ampgard arc-resistant provides enhanced safety from the front, sides and rear of the enclosure, even with the control doors open.
View images of Ampgard 7.2 kV arc-resistant medium-voltage motor control
POWER RATING | 50-5000 Hp |
INPUT VOLTAGE RATING | 2400-6900 V |
BASIC IMPULSE LEVEL (BIL) | 60 kV BIL |
INTERRUPTING RATING | 50 kA rms symmetrical |
AMBIENT TEMPERATURE | 0 to 40 degrees C |
UL | 347 |
NEMA | ICS3 |
CSA | C22.2 |
THIRD PARTY RECOGNITION/APPROVAL | UL/cUL available for most configurations |
SEISMIC QUALIFICATION | IBC |
ENCLOSURE TYPE |
Arc resistant |
ACCESSIBILITY |
Front |
INDOOR SECTION DIMENSIONS (TYPICAL) |
36"w x 50"d x 128"h |
BUS INSULATION | Heat shrink sleeve |
BUS SUPPORTS | Glass polyester |
SWITCHING DEVICE |
Vacuum contactor (400A / 800A) |
CONTACTOR CONNECTION |
Bolted is standard, stab is optional |
FUSE MOUNTING | Bolted |