Ampgard medium-voltage starters are the ultimate in motor control, performance, reliability and protection. Eaton offers a complete line of full voltage and reduced voltage starter types. This broad selection of medium-voltage control supports a wide range of industrial applications including pulp and paper, water and wastewater, oil & gas and HVAC.
View images of Ampgard 7.2 kV medium-voltage motor control
POWER RATING | 50-5000 Hp |
INPUT VOLTAGE RATING | 2400-6900 V |
BASIC IMPULSE LEVEL (BIL) | 60 kV BIL |
INTERRUPTING RATING | 50 kA rms symmetrical |
AMBIENT TEMPERATURE | 0 to 40 degrees C |
UL | 347 |
NEMA | ICS3 |
CSA | C22.2 |
THIRD PARTY RECOGNITION/APPROVAL | UL/cUL available for most configurations |
SEISMIC QUALIFICATION | IBC |
ENCLOSURE TYPE |
NEMA 1, NEMA 12, NEMA 3R |
ACCESSIBILITY |
Front |
INDOOR SECTION DIMENSIONS (TYPICAL) |
36"w x 30"d x 92"h |
BUS INSULATION | Uninsulated is standard, heat shrink sleeve is optional |
BUS SUPPORTS | Glass polyester |
SWITCHING DEVICE |
Vacuum contactor (400A / 800A) |
CONTACTOR CONNECTION |
Bolted is standard, stab is optional |
FUSE MOUNTING | Bolted is standard, stab is optional |