Download document () of 20
Racks and enclosures

E2 zone 4 seismic enclosure

The heavy-duty construction of the Eaton's E2 Zone 4 server enclosure helps maintain stability during seismic events.  The enclosure is tested in accordance with NEBS GR-63_CORE and ANSI T1.329.

Server enclosure design features

  • Heavy-duty 12 gauge (2.6mm) steel welded frame
  • Heavy-duty corner construction and lateral cross bracing for added rigidity
  • Heavy-duty side panel compression latches
  • Lift-off locking solid side panels with compression latches
  • Smoked plexiglass removable front locking door
  • Louvered top/bottom removable rear locking door
  • Heavy-duty adjustable mounting rails 
  • Open base for floor-routed cable access
  • Perforated top panel for optimal ventilation and optional fan mounting
  • Quick-release hinge design permits fast and easy removal of front and rear doors
  • Seismic anchor kits include seismic rated anchor bolts, levelling shims and anchor plates
e2z4-enclosure-no-side-panel.jpg
Specifications

E2Z4 enclosures

To learn more, view or download the E2Z4 section of the B-Line series Data and Communications catalogue.

More model and specification details coming soon!

Download Links
X
Download Close

B-Line series CoSPEC Specifier Centre

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP& facility subsystems globally. CoSPEC is packed with features like the new CAD/BIM/PDMS/Submittal catalogue which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS and graphics formats.