Eaton's HVX HVAC drives are designed for HVAC, pump and fluid control applications. Using the most sophisticated semiconductor technology and highly modular construction, the drives offer adaptability for many applications.
These microprocessor-based, sensorless vector drives provide adjustable speed control for three-phase motors. They come with standard features that can be programmed to customise the drive's performance to suit a wide variety of applications and they include a digital display and operating and programming keys on a removable keypad.
Eaton's SLX adjustable frequency drive uses the most sophisticated semiconductor technology and a highly modular construction – ensuring flexibility for many applications. The integral AC choke is the most effective way to protect the drive against voltage spikes and to reduce stress on supply transformers, cables and fuses. In addition, installation, connection and commissioning procedures are quick and convenient.