 
                                    
                                
                                    
                                        Eaton Fuse-link, LV, 100 A, AC 400 V, NH1, gFF, IEC, dual indicator, insulated gripping lugs
| Product Name | 
                                                Eaton Bussmann series low voltage NH Fuse
                                             | 
| Catalog Number | 
                                                100NHFF1BI-400
                                             | 
| EAN | 
                                                5027590428002
                                             | 
| Product Length/Depth | 
                                                135 mm
                                             | 
| Product Height | 
                                                63 mm
                                             | 
| Product Width | 
                                                40 mm
                                             | 
| Product Weight | 
                                                348 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                IEC 60269-1  IEC 60269-2 DIN 43620 | 
| Amperage Rating | 
                                                100 A
                                             | 
| Voltage rating | 
                                                400 V
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Breaking capacity | 
                                                120 kA
                                             | 
| Class | 
                                                Class gFF
                                             | 
| Frequency rating - min | 
                                                45 Hz
                                             | 
| Frequency rating - max | 
                                                62 Hz
                                             | 
| Fuse size | 
                                                NH1
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                Yes
                                             | 
| Suitable for | 
                                                SD1-D Single pole NH Fuse base  Microswitch 170H0236 TD1-D Triple pole NH Fuse base |