Download document () of 20

170M4443

Fuse-link, high speed, 400 A, AC 1250 V, size 1, 53 x 69 x 80 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4443
UPC
051712258845
EAN
5996516013274
Product Length/Depth
160 mm
Product Height
51 mm
Product Width
70 mm
Product Weight
0.573 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
400 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
175000 at 1000 V, 235000 at 1250 V
Pre arc (I2T)
29500
Watt losses
75 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification