Download document () of 20

170M6259

Fuse-link, high speed, 550 A, AC 690 V, DIN 3, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6259
UPC
051712263603
EAN
5996516018675
Product Length/Depth
138 mm
Product Height
45 mm
Product Width
58 mm
Product Weight
948 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
135000 at 660 V
Pre arc (I2T)
44500
Watt losses
100 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification