Download document () of 20

170M6266

Fuse-link, high speed, 1250 A, AC 690 V, DIN 3, 76 x 92 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6266
UPC
051712263672
EAN
5996516018743
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
967 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1250 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
1950000 at 660 V
Pre arc (I2T)
460000
Watt losses
140 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification