
Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 2A, 120 kAIC, Combination fuse status indicator, fuse, Class C gL/gG
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
2NHG000B
|
UPC |
051712386395
|
EAN |
5027590472791
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
131 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
2 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH000
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |