Knowledge Search
Download document () of 20

E1012-8300

Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug, Up to 315A continuous, 550A intermittent, #2-2/0 AWG, Black, Single set screw, Brass contacts, Male, Thermoplastic elastomer (TPE), 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug
Catalog Number
E1012-8300
UPC
662275126467
Product Length/Depth
5.28 in
Product Height
1.63 in
Product Width
1.5 in
Product Weight
1 lb

Certification and compliance

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
#2-2/0 AWG
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Material
Thermoplastic elastomer (TPE)
Connection type
Single set screw
Color
Black
Gender
Male
Contact material
Brass

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.