Eaton Bussmann series photovoltaic fuses, 1000 Vdc, 16A, 50 kAIC, Non Indicating, IEC 60269-6 type A, Class gPV, Time constant: 1-3 ms, Ferrule end x ferrule end
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-16A10F
|
| EAN |
5027590505598
|
| Product Length/Depth |
38 mm
|
| Product Height |
10 mm
|
| Product Width |
10 mm
|
| Product Weight |
9.4 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269
UL Listed CSA Certified CCC Marked |
| Amperage Rating |
16 A
|
| Voltage rating |
1000 Vdc
|
| Interrupt rating |
50 kAIC
|
| Class |
Class gPV
|
| Pre arc (I2T) |
19
|
| Watt losses |
2.9 W
|
| Application |
Combiner boxes, inverters, pv wire harnesses ,Photovoltaic strings
|
| Fuse type |
PV-A10F
|
| Fuse indicator |
Other
|
| Fuse size |
10 x 38 mm
|
| Quantity |
10
|
| Suitable for |
CHPV Modular fuse holder
HPV-DV Inline holder |