Eaton Bussmann series Fuse-link, high speed, 400 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, IEC, UL, no indicator, blade connections
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
PV-400A-3L-U-15
|
| EAN |
5996516002636
|
| Product Length/Depth |
217 mm
|
| Product Height |
82 mm
|
| Product Width |
94 mm
|
| Product Weight |
1852 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269
UL Listed CSA Certified |
| Amperage Rating |
400 A
|
| Voltage rating |
1500 Vdc
|
| Interrupt rating |
100 kAIC
|
| Class |
Class gPV
|
| Pre arc (I2T) |
296000
|
| Watt losses |
61 W
|
| Application |
Photovoltiac systems, inverters ,Photovoltaic array combiners and disconnects
|
| Fuse type |
PV-3L-U-15
|
| Fuse indicator |
Top fuse status indicator
|
| Fuse size |
3L
|
| Fitted with: |
Blade without bolt holes
|
| Suitable for |
SD3L-S-PV XL Fuse base
|