Eaton Bussmann series Fuse-link, high speed, 600 A, DC 1000 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, blade connections
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-600A-3L
|
UPC |
051712395427
|
EAN |
5996516000557
|
Product Length/Depth |
75 mm
|
Product Height |
75 mm
|
Product Width |
205 mm
|
Product Weight |
2035 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
UL Listed CSA Certified |
Amperage Rating |
600 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
50 kAIC
|
Class |
Class gPV
|
Pre arc (I2T) |
137000
|
Watt losses |
108 W
|
Application |
Photovoltaic systems, inverters, solar applications ,Photovoltaic array combiners and disconnects
|
Fuse type |
PV-3L
|
Fuse indicator |
Non Indicating
|
Fuse size |
3L
|
Fitted with: |
Blade without bolt holes
|
Suitable for |
SD3L-S-PV XL Fuse base
|