Download document () of 20
Discontinued

086243
Model code: Q18DR-WS

Eaton Moeller® series RMQ16 Pushbutton, white, maintained Q18DR-WS

General specifications

Product Name
Eaton Moeller® series RMQ16 Pushbutton
Catalog Number
086243
EAN
4015080862437
Product Length/Depth
50 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
0.007 kg
Certifications
UL 508
UL File No.: E29184
CSA
VDE 0660
CE
CSA Class No.: 3211-03
IEC/EN 60947
IEC/EN 60947-5
UL
CSA File No.: 46552
UL Category Control No.: NKCR
CSA-C22.2 No. 14-05
Model Code
Q18DR-WS

Product specifications

Type
Pushbutton actuator
Actuator color
White
Actuator function
Switching function latching
Maintained
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
1800 Operations/h
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Actuating force
4 N
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of command positions
1
Opening diameter
16 mm
Opening height
0 mm
Rated operational current for specified heat dissipation (In)
0 A
Bezel color
Black
Shock resistance
40 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Terminal capacity
0.5 - 1.0 mm²
Design
Flat
Mounting position
As required
Terminal size
2.8 x 0.8 mm to DIN 46244, Blade terminal
2.8 x 0.8 mm to DIN 46247 and IEC 60760, Fast-on connectors
Degree of protection
IP65
NEMA 1
Degree of protection (front side)
NEMA 1
IP65
Inscription
Blank
Front element type
Flat
Lens type
Square
Lifespan, mechanical
3,000,000 Operations
Static heat dissipation, non-current-dependent Pvs
0 W
Width opening
0 mm
Product category
RMQ16
Size
Front dimensions: 18 x 18 mm

Export product specification