Download document () of 20

107188
Model code: AKU35/5

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Conductor connection terminal 4-35mm², f. 5 mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
107188
EAN
4015081069514
Product Length/Depth
16 mm
Product Height
36 mm
Product Width
29 mm
Product Weight
0.044 kg
Compliances
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
UL508A
North America (UL listed, CSA certified)
CSA-C22.2 No. 14
CSA (File No. 236217)
IEC 60439-1
UL (File No. E307559)
CSA (Class No. 3211-37)
UL (Category Control Number NMTR2, NMTR8)
CE marking
Model Code
AKU35/5

Product specifications

Used with
All 5 mm thick flat busbars
Feeder circuits
Compact system
Connection
60 mm system
Special features
With integrated retaining spring, open terminal chamber and captive terminal screw
Type
  • 60 mm system
  • Compact system
  • Connection
Width clamp
15.5 mm
Degree of protection
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Feeder circuits
Terminal contact area
1.5 mm x 11 mm
Voltage rating (UL CSA 13)
Max. 600 V AC
Busbar thickness - max
5 mm
Busbar thickness - min
5 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
35 mm²
Rated operational current (Ie) - max
270 A
Functions
Current limiting circuit breaker, refer to approbation report
Connections
Universal conductor connection terminal
Rated operation current (Ie)
270 A
Suitable for
Strip conductor connection
Round conductor connection
Flat rail
Sector conductor connection
Rated operational current
270 A
Terminal capacity (conductor)
9 mm x 0.8 mm (3x)
4 mm² - 35 mm²
9 mm x 0.8 mm (6x)
AWG 10 - AWG 2

Export product specification