Download document () of 20

107161
Model code: BBS-1/FL

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support, 1p, for flat busbars

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
107161
EAN
4015081069248
Product Length/Depth
26 mm
Product Height
51 mm
Product Width
63 mm
Product Weight
0.068 kg
Compliances
RoHS conform
Model Code
BBS-1/FL

Product specifications

Used with
30 x 5/10 mm
12 x 5/10 mm
20 x 5/10 mm
System for flat busbar
60 mm system
185 mm system
Special features
  • Can be fitted to all busbar sizes using concertina system
  • Can be mounted individually
Type
  • 185 mm system
  • 60 mm system
  • System for flat busbar
Features
Halogen free
Self-extinguishing acc. UL 94
Creepage resistance
CTI 200
Current rating - max
630 A
Busbar distance
60 mm
Number of poles
Single-pole
Color
Light gray (RAL 7035)
Functions
Busbar support
PE/N busbar carrier
Temperature resistance
Up to 120 °C
Rated operation current (Ie)
630 A
Suitable for
Single-pole
Material
Thermoplast, silicon free, chlorine free

Export product specification