Document downloaden () van 20

107166
Model Code: CU-BAR-500/T

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Profile busbar, T, cu, 500mm², tin-plated 2.40 m

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
107166
EAN
4015081069293
Product Length/Depth
2400 mm
Product Height
40 mm
Product Width
30 mm
Product Weight
10.44 kg
Compliances
IEC 60439-1
UL CSA09 (refer to approbation report)
CE marking
UL508A
CSA-C22.2 No. 14
RoHS conform
Certifications
North America (UL listed, CSA certified)
CSA (File No. 236217)
UL 508
UL (Category Control Number NMTR, NMTR7)
UL (File No. E300273)
EN 13061
CSA (Class No. 3211-37)
Model Code
CU-BAR-500/T

Delivery program

Type
  • 185 mm system
  • 60 mm system
  • System for profile busbar
Model
Profile
Nominal current
1250 A

Technical Data - Electrical

Voltage rating (UL CSA 13)
Max. 600 V AC
Rated operation current (Ie)
1250 A
Rated uninterrupted current (Iu) of conductor
1200 A (720 mm², Tu=35 °C and Ts=65 °C)
950 A (500 mm², Tu=35 °C and Ts=65 °C)

Technical Data - Mechanical

Surface protection
Tinned
Cross section
500 mm²
Material
Copper, tinned
Degree of protection
Feeder circuits
Distance between busbar centers
185 mm
60 mm

Additional information

Functions
Current limiting circuit breaker, refer to approbation report
Profiled busbar
System for profile busbars
E-CU double T profile busbar
Used with
BBS-3/PR, BBS-1/PR, BBS-3/FL-185
Feeder circuits
60 mm system
185 mm system
System for profile busbar

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.