Download document () of 20
Discontinued

112240
Model code: CAEE-02/01

Eaton Moeller series xComfort - Sensors. Analog input 2 way

General specifications

Product Name
Eaton Moeller series xComfort input interface
Catalog Number
112240
EAN
4015081117987
Product Length/Depth
149.63 mm
Product Height
27.7 mm
Product Width
34.06 mm
Product Weight
0.118 kg
Compliances
RoHS conform
Model Code
CAEE-02/01

Product specifications

Application
Analog input
Bus system operating type
xComfort
Radio frequent
Fitted with:
Bus connection
LED indication
Power supply
Mains
Bus system product type
Input Output
Built-in installation box depth - min
0 mm
Number of inputs
2
Degree of protection
IP20
Functions
Input voltage drive
Input current drive
Mounting method
Other
Built-in
Model
Base module
Width in number of modular spacings
2

Export product specification