Download document () of 20

265643
Model code: CSEZ-01/01

Eaton Moeller series xComfort - Sensors. Temperature sensor

General specifications

Product Name
Eaton Moeller series xComfort sensor without RF interface
Catalog Number
265643
EAN
4015082656430
Product Length/Depth
36 mm
Product Height
74 mm
Product Width
85 mm
Product Weight
0.048 kg
Compliances
RoHS conform
Model Code
CSEZ-01/01

Product specifications

Type
Sensor
Bus system operating type
None
Color
Black
Degree of protection
IP54
Sensor type
Temperature
Mounting method
Other
Model
Temperature sensor
Number of inputs (binary)
0
RAL-number (Akin)
9005
Power consumption
0 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.