Download document () of 20

123347
Model code: IZMX16B3-V08F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 3p, 800 A, Icu (<= 440V 50/60 Hz): 42 kA, Ics (<= 440V 50/60 Hz): 42 kA, Ir 400 A - 800 A, Fixed, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123347
EAN
4015081209521
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
RoHS conform
Model Code
IZMX16B3-V08F

Product specifications

Rated uninterrupted current (Iu)
800 A
Mounting Method
Fixed
Number of poles
Three-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

Export product specification