Download document () of 20

184223
Model code: IZMX-PLPC16-P-1

Eaton Moeller series IZMX/INX - ACB. Locking device ON-OFF, plastic, 1, 16

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184223
EAN
4015081783885
Product Length/Depth
100 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.05 kg
Compliances
RoHS conform
Model Code
IZMX-PLPC16-P-1

Product specifications

Used with
INX16…
IZMX16…
Accessory/spare part type
Interlocks
Mechanical locking
Spare part
Accessory
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Housing material
Plastic
Type
Accessory
Special features
  • ON-OFF
  • Plastic
  • The circuit-breaker's ON/OFF buttons can be locked together by using the interlock. It is also possible to lock only the ON or the OFF button by using a padlock.
  • This means that it will no longer be possible to actuate the circuit-breaker locally.
  • The optional remote switching mechanism that uses an ON/OFF coil will not be interlocked
  • P = Insulated material

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.