Download document () of 20

123500
Model code: IZMX16N4-V16F

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX16, 4p, 1600 A, Icu (<= 440V 50/60 Hz): 50 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 800 A - 1600 A, Fixed, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123500
EAN
4015081211050
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
RoHS conform
Model Code
IZMX16N4-V16F

Product specifications

Rated uninterrupted current (Iu)
1600 A
Mounting Method
Fixed
Number of poles
Four-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

Export product specification