Download document () of 20

183958
Model code: IZMX-CAS404-2000-1

Eaton Moeller series IZMX/INX - ACB. Accessories, Cassettes, arcing chamber cover, withdrawable, 2000 A, Pole 4, For IZMX40…4-…W, INX40…4-…W

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183958
EAN
4015081782802
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
35 kg
Compliances
RoHS conform
Model Code
IZMX-CAS404-2000-1

Product specifications

Used with
Four-pole
IZMX40…4-…W
INX40…4-…W
Amperage Rating
2000 A
Features
Version as built-in device
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
2000 A
Electrical connection type of main circuit
Rail connection
Number of poles
Four-pole
Type
Accessory
Special features
  • Equipment supplied: arcing chamber cover
  • With arcing chamber cover
  • Without terminal blocks for the control circuit terminals.
  • Please order the required quantity separately.

Export product specification