Download document () of 20

184216
Model code: IZMX-MIL3133C-W40-1

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 31, bowden cables, W

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184216
EAN
4015081783823
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.149 kg
Compliances
RoHS conform
Model Code
IZMX-MIL3133C-W40-1

Product specifications

Used with
IZMX40…W
INX40…W
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
Accessory
Special features
  • For 3 circuit breakers -three incoming units (A, B, C), normal or emergency network. Only one of the three switches can be switched on at any one time. Three cable kits are required in addition.
  • Type 31 + 33

Export product specification