Download document () of 20

20NZ02R
Model code: FUSE-D02 20A GR 400VAC E18

Fuse-link, LV, 20 A, AC 400 V, D02, gR, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
20NZ02R
EAN
5027590468244
Product Length/Depth
36 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
104 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE-D02 20A GR 400VAC E18

Product specifications

Amperage Rating
20 A
Fuse size
D02
Breaking capacity
50 kA
Rated voltage AC
400 V
Class
Class gR
Fuse type
NZ02R - Ultra rapid
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
20GN02 Blue screw cap gauge piece
Color
Blue
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D02
Construction size
D02
Fuse shape
Bottle
Response time
Ultra rapid
Suitable for
E18 (D02) Fuse base
FRN02C Single-pole fuse base
FN02C Single-pole fuse base
FRN02-D Single-pole fuse base
FRN02-SD Single-pole fuse base
TFRN02C Three-pole fuse base
TFN02C Three-pole fuse base
TFRN02-D Three-pole fuse base
TFRN02-SD Three-pole fuse base
Material
White ceramic body
Voltage rating
400 V
Type
fuse
Application
For domestic and general industrial applications

Export product specification