Fuse-base, LV, 63 A, AC 400 V, D02, 1P, IEC, screw mount, suitable wire 2.5 - 25 mm2, 2xM5 o/p terminals, 2xM5 i/p terminals
| Product Name | 
                                                Eaton Bussmann series low voltage D0 single pole fuse base
                                             | 
| Catalog Number | 
                                                FRN02-SD
                                             | 
| EAN | 
                                                5027590499057
                                             | 
| Product Length/Depth | 
                                                57 mm
                                             | 
| Product Height | 
                                                40 mm
                                             | 
| Product Width | 
                                                26.8 mm
                                             | 
| Product Weight | 
                                                81 g
                                             | 
| Compliances | 
                                                CE  RoHS Compliant | 
| Certifications | 
                                                IEC/EN 60269-3  VDE 0636 | 
| Amperage Rating | 
                                                63 A
                                             | 
| Features | 
                                                Version without cover
                                             | 
| Number of poles | 
                                                One-pole
                                             | 
| Type of accessory | 
                                                One-pole fuse base
                                             | 
| Fuse size | 
                                                D02
                                             | 
| Suitable for | 
                                                D02
                                             | 
| Material | 
                                                Porcelain
                                             | 
| Mounting method | 
                                                Screw
                                             | 
| Voltage rating | 
                                                400 V
                                             | 
| Fuse base model | 
                                                E18, D02
                                             | 
| Type | 
                                                Fuse accessory
                                             | 
| Application | 
                                                For domestic and general industrial applications
                                             |