Download document () of 20

9SX11KIRT4UG2
Model code: Eaton 9SX 11000i RT4U G2

Eaton 9SX Gen2 UPS, 11000 VA, 11000 W, Input: Hardwired, Outputs: (8) C13, (4) C19, Hardwired, Rack/tower, 4U, Rack-mounting kit included

General specifications

Product Name
Eaton 9SX Gen2 UPS
Catalog Number
9SX11KIRT4UG2
EAN
3553340710704
Product Length/Depth
725 mm
Product Height
174 mm
Product Width
440 mm
Product Weight
78.8 kg
Warranty
2 year
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
ENERGY STAR certified
CE
cULus
UKCA
Cm
Ukr
RCM
KCC
BSMI
Model Code
Eaton 9SX 11000i RT4U G2

Product specifications

Special features
  • Double conversion topology
  • Constantly regulates voltage and frequency
  • Up to 97.2% Energy efficient, Energy Star qualified, reduce energy and cooling costs
  • 4U form factor
  • Provides more real power (watts) to protect more equipment with a unity power factor
  • Internal bypass allows service continuity in case of UPS fault
  • Graphical LCD display
  • Rackmounting kit delivered as standard
  • Hot swappable batteries
Topology
Online/Double-conversion
Form factor
Rack/tower
Rack size
4U
Construction type
482.6 mm (19 inch) device
Color
Black
VA rating
11 kVA
Wattage
11 kW
Rack mounting kit
Yes
Package contents
  • UPS
  • (3) cable glands
  • (2) IEC-IEC output cables (1,2m)
  • USB cable (1,8m)
  • Cable locking systems
  • Supports for tower mounting
  • Rack-mounting kit with brackets and slides for UPS
  • Safety instructions
  • Quickstart guide
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
Hardwired/fixed connection
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(8) C13, (4) C19, Hardwired
Number of Outputs C13
8
Number of Outputs C19
4
Number of outputs hardwired
1
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
  • ABM+ (Predictive battery life) & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery rating
12 V / 7 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
6.3 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Mini-terminal block for dry contacts outputs (2 contacts)
Expansion slots
One slot
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Brlightlayer Software suite
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 1050 BTU/hr
Noise level
<37 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
276 V
Input voltage - min
100 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
20
Efficiency at max. load
97
Efficiency (eco-mode)
99.5
Input voltage range
176-276 V (100-276 V with derating)
Max number of battery packs
12
Output frequency
50/60 Hz
Output power factor
1
Output voltage range
200/208/220/230/240 V +/- 1%
Phase (input)
1
Phase (output)
1
Runtime at full load
1.9 min
Voltage distortion output (linear load) - max
1
Communication interface
USB
RS232
Power consumption
308 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.