Download document () of 20

C10NL
Model code: SOLID NEUTRAL LINK 10X38

Eaton's Bussmann series Neutral link fitted in a CHM modular fuse holder

General specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse holder
Catalog Number
C10NL
EAN
5027590493765
UPC
051712589901
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
5.6 g
Compliances
Contact factory
RoHS Compliant
Model Code
SOLID NEUTRAL LINK 10X38

Product specifications

Accessory/spare part type
Other
Fuse indicator
Non-indicating
Construction size
Other
Quantity
10
Size
10 x 38 mm
Type
fuse accessory
Application
for size 10 x 38 mm fuse holder

Export product specification