Download document () of 20

CHM1DNXU

Eaton Bussmann series CHM modular fuse holder, 690V (IEC), 32A (IEC), Modular fuse holder

General specifications

Product Name
Eaton Bussmann series CHM modular fuse holder
Catalog Number
CHM1DNXU
EAN
51712362580
UPC
051712362580
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
57.083 g
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Product specifications

Used with
For use with 10 mm X 38 mm fuse
Amperage Rating
32A (IEC)
Operating temperature - max
120 °C
Operating temperature - min
-20 °C
Wire size
#18-4 AWG
Voltage rating
690 V (IEC)
Type
Modular fuse holder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.